T6 3010 Plan Tertiaire Radiator
T6 3010 Plan Tertiaire Radiator
    Finimetal

    T6 3010 Plan Tertiaire Radiator

    The T6 3010 PLAN TERTIAIRE is particularly suitable for public-friendly environments where design and hygiene are paramount. With no fins and a central connection, the steel panel-clad plan radiator is equipped with a Thermostatic Insert M30x1.5.
    Specifikation
    • Flat Front panel radiator with smooth flat front-facing without convection fins. Works on the central heating system and all heating system hot water. No: 40 mm Type: 10, 20, 30 Height: 300,400,500,600,750,900 mm Length: 400 to 3000 mm Finishes: primary electrophoresis layer and epoxy-polyester powder finish coating Standard color: White Sanitaire Ral 9016. Fixations: equipped with stirrups and delivered with L-shaped consoles Connection: equipped with 6 orifices (4 x 15/21 female flat range and 2 x bottom in the center - 20/27 male conical (entrax 50 mm)) Comes complete with L consoles, plug cap and drain cap
    Teknisk specifikation
    • Unik ref.t6-3010-plan-tertiaire
    • ProduktfamiljRadiators
    • ProduktgruppDesign panel
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2019-06-27
    • Edition nummer1
    Relaterad
    • HuvudmaterialStål
    • Sekundärt materialEpoxi
    • Tillverkad iPolen
    Klassificering
    • BIMobject-kategoriVVS - Värmeapparater
    • IFC klassificeringByggnadsuppvärmare
    • UNSPSC namnHeating equipment and parts and accessories
    • UNSPSC kod401018
    • Uniclass 2015 kodPr_70_60
    • Uniclass 2015 beskrivningSpace heating and cooling products
    • CSI MasterFormat 2014 Kod23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass nummer23-33 15 00
    • OmniClass TitelHVAC Heating Units
    • CSI UniFormat II KodD3020
    • CSI UniFormat II TitelHeat Generating Systems

    Region tillgänglighet

    Europa
    Frankrike