Tahiti Surf Towel Warmer
Tahiti Surf Towel Warmer
    Finimetal

    Tahiti Surf Towel Warmer

    Performance, Tahiti Surf has personality with its delicate curves and curved tubes.
    Specifikation
    • Towel Warm in high quality steel section
      Heating medium: water.
      Painting: anaphoretic priming, final painting with the use of electrostatic powder coating
      Color: Ral 9016 – Traffic White. Other colours from the RAL colour chart are available on request.
      Basic equipment: 4 independents brackets with adjustable wall distance.
      Connections: 2 *1/2“ connections and 1*air vent 1/2“ connection
      Working pressure: 10 bar.
      Standards: CE - NF

    Teknisk specifikation
    • Unik ref.tahiti-surf
    • ProduktfamiljRadiators
    • ProduktgruppTowel warmers
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2019-01-24
    • Edition nummer1
    Relaterad
    • HuvudmaterialStål
    • Sekundärt materialEpoxi
    • Tillverkad iFrankrike
    Klassificering
    • BIMobject-kategoriVVS - Värmeapparater
    • IFC klassificeringByggnadsuppvärmare
    • UNSPSC namnSpace heaters
    • UNSPSC kod40101819
    • Uniclass 2015 kodTE_70_10_20_80
    • Uniclass 2015 beskrivningSpace heaters
    • CSI MasterFormat 2014 Kod23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass nummer23-33 15 00
    • OmniClass TitelHVAC Heating Units
    • CSI UniFormat II KodD3020
    • CSI UniFormat II TitelHeat Generating Systems

    Region tillgänglighet

    Europa
    Frankrike