EXIT34 Exit Sign
EXIT34 Exit Sign
EXIT34 Exit Sign
EXIT34 Exit Sign

    EXIT34 Exit Sign

    KEY FEATURES

    • Universal or Double-face panel with red or green letters
    • Durable thermoplastic design
    • Options with 90-minutes of emergency illumination
    • Mounting options for wall/ceiling surface mount
    • Select models compliant with California Title 20
    Specifikation
      • CONSTRUCTION
        • Product Type: Exit sign
        • Shape: Rectangle
        • Housing Material: Thermoplastic
        • Panel Material: Thermoplastic
        • Panel Color: White, black*
        • Letter Color: Red, green, red/green
        • Housing Color: White, black*
        • Number of Faces: Universal single/double face
        • Arrow Direction: No arrows
        • Sign Format: Stencil
        • Remote Capacity: No
        • Number of Heads: None
        • *Select models
      • ELECTRICAL
        • Input Voltage: 120-277V
        • Operating Frequency: 60Hz
        • Operating Temperature: 32°F to 122°F (0°C to 50°C)
        • Emergency Illumination: 90 minutes*
        • Battery Backup: Yes*
        • Battery Type: Nickel Cadmium*
        • Battery Voltage: 1.2V*
        • Recharge Time Required: 24 hours*
        • Storage Temperature: 68°F to 86°F (20°C to 30°C)*
        • Storage Shelf Life: 3 years before the initial charge. 5 years after initial charge. *
        • Self Diagnostics: No
      • OTHER
        • Warranty: "The RAB 5-year, limited warranty covers light output, driver performance, paint finish and labor. RAB’s warranty is subject to all terms and conditions found at rablighting.com/warranty. Battery is prorated.
        • Note: All values are typical (tolerance +/- 10%)
      • COMPLIANCE
        • Listings: UL924 Listed, NFPA 101 (current Life Safety Code), NEC and OSHA illumination standards
        • Environment: Suitable for indoor use in dry and damp environments.
        • IP Rating: Indoor
        • T20 Compliant: Can be used to conform with the requirements of California Title 20.
        • California Title 24 JA8 Compliant: No
        • California Energy Commission (CEC) Status: Lawful for Sales in California
        • FCC: Complies with Part 15 of the FCC Rules.
      • INSTALLATION
        • Mounting Method: Back/top/end
        • Mounting Type: Wall/ceiling mount
        • Cold Weather Rated: No
    Teknisk specifikation
    • Unik ref.exit34-exit-sign
    • ProduktfamiljEmergency Lighting
    • ProduktgruppExit Signs
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2024-11-06
    • Edition nummer1
    Klassificering
    • BIMobject-kategoriBelysning - Nödsituation
    • IFC klassificeringLamparmatur
    • Uniclass 2015 kodEF_70_80
    • Uniclass 2015 beskrivningLighting
    • CSI MasterFormat 2014 Kod26 52 00
    • CSI MasterFormat 2014 TitelEmergency Lighting
    • OmniClass nummer23-35 47 13
    • OmniClass TitelEmergency Lighting

    Region tillgänglighet

    Nordamerika
    USA