Rada T2 300 Timed Flow Shower Control
RADA

Rada T2 300 Timed Flow Shower Control

Surface mount, chrome finish, push button shower control with 30 (±10) seconds time flow. A ½" exposed push button flow control with one piece cartridge for easy maintenance and adjustable flow. The shower controls are designed to give approximately 30 seconds of flow duration when the button is pressed and released. The internal time flow cartridge provides a choice of seven flow settings to give the most economical flow rate over the pressure range available. Features: Contemporary yet robust design. Easy servicing - one piece cartridge. Energy and water saving - adjustable flow. Non-concussive action.
Specifikation
  • Product Reference

    Rada T2 300 Timed Flow Shower Control (2.1762.063)

    Standard product features

    Material:

    Body and push button: Chrome plated brass.

    Connection:

    Inlet/ outlet: 15 mm compression fittings.

    Pressures:

    • Operational pressure (minimum/ maximum): 0.2/ 5 bar.

    • Static pressure (maximum): 10 bar.

    Time flow cartridge:

    Factory set in the minimum flow restriction position.

Teknisk specifikation
  • Unik ref.Rada-T2-300-Timed-Flow-Shower-Control
  • ProduktfamiljSanitary
  • ProduktgruppOther Sanitary
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2022-08-04
  • Edition nummer1
Relaterad
  • HuvudmaterialMässing
  • Sekundärt materialKrom
  • Designad iStorbritannien
  • Tillverkad iStorbritannien
Klassificering
  • BIMobject-kategoriSanitet - Annat
  • IFC klassificeringObjekt
  • Uniclass 2015 kodPr_40_20_87_81
  • Uniclass 2015 beskrivningShower thermostatic water supply sets

Region tillgänglighet

Europa
Belgien
Nederländerna
Storbritannien
Tyskland