Genom att använda våra tjänster godkänner du att vi använder cookies här !

Godta
;

STEEL SHOWER TRAY WITH SOLID WOOD SLATS CONFIGURABLE STEEL OUT 90_ ON THE FLOOR SHOWER

Unique ref.: STEEL_OUT_90
Tillverkare: Rare
Produktfamilj: STEEL OUT
Produktgrupp: Shower Trays
Bredd (mm): 900
Höjd (mm): 75
Datum för publicering: 2019-04-12
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (12)
STEEL by RARE is a prestigious shower system that unites stainless steel design and the warmth of wood. The essential advantage is the greatly flexible modularity of the project. The great range of sizes are able to meet all practical and aesthetic needs. The integrated shower cabinet is made for silicone-free installation.

Steel shower tray system with solid wood slats for flushto-floor or floor level showers. With drained duct for RARE
shower enclosure without using silicone.
Description:
Steel shower tray made of stainless steel tank and Iroko solid wood slats.
Perimeter profiles kit for covering support and shower enclosure insertion.
Siphoned drainage drain included.
Technical Features:
“Silfra” DN 50 adjustable drain
Watertight tray in Aisi 304 steel measuring 90 x max 217 cm
Product features:
Footboard
The footboard made up of easily removable staves is made of: iroko solid
wood, whose particular structure of its fibres rich in oleoresins makes it a
wood with unique qualities: water-resistant, resistant to fungi, insects and
woodworms.
Basin
The water collection basin is made of a sheet of 18/10 stainless steel,
Aisi 304 material of excellence for its resistance and ease of cleaning.
Through an ingenious system of profiles, the shower enclosure is installed
without the need for silicone inside the tank, guaranteeing perfect water
tightness. The coating is laid inside the tank avoiding possible infiltrations.
Drain
The Silfra siphoned drain for a fully inspectable shower tray is equipped
with a “ring-proof” tank
Installation heights:
OUT Version
It requires a depth of 60 mm from the floor level in order to be able
to position the drain.


Huvudmaterial: Steel
Sekundärt material: Wood
Designad i: Italy
Tillverkad i: Italy

BIMobject kategori: Sanitet - Duschkar
IFC-klassifikation: Sanitary Terminal
UNSPSC-namn: Sanitary ware
UNSPSC-kod: 301815
Uniclass 1.4 Kod: L72143
Uniclass 1.4 Beskrivning: Shower trays
Uniclass 2.0 Kod: PR-35-06-84
Uniclass 2.0 Beskrivning: Shower Trays
Uniclass 2015 Kod: Pr_40_20_06_84
Uniclass 2015 Beskrivning: Shower trays
NBS Reference Kod: 35-06-84
NBS Reference Beskrivning: Shower Trays
OmniClass-nummer: 23-31 17 00
OmniClass-rubrik: Showers
Den här produkten är tillgänglig i:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Sanitary - Shower trays

Namn Värde
Depth 900 mm
Material Steel ; Wood
Width 783 mm — 1966 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Namn Värde
Material Steel ; Wood

BIMobject®