Red-I™ Joists, 9-1/2" to 32" Joist Depth
RedBuilt

Red-I™ Joists, 9-1/2" to 32" Joist Depth

I-Joists
We pride ourselves on helping you select the right product for your project. Take advantage of our highly qualified field Technical Representatives. Contact your rep by visiting redbuilt.com and use the Build With Us form.

  Series

  • Red-I45 – Flange: 1.5” x 1.75”  Depths: 9.5” to 16”
  • Red-I65 – Flange: 1.5” x 2.5”  Depths: 11.875” to 30”
  • Red-I90 – Flange: 1.5” x 3.5”  Depths: 11.875” to 30”
  • Red-I90H – Flange: 1.75” x 3.5”  Depths: 11.875” to 30”
  • Red-I90HS – Flange: 2.5” x 3.5”  Depths: 11.875” to 32”

Applications

RedBuilt™ Red-I™ Joists are used in a variety of building applications including:

  • Retail Centers
  • Schools
  • Offices
  • Warehouses
  • Restaurants
  • Hotel-Motel
  • Custom Residences

    Features and Benefits
  • Uniform and predictable strength
  • Can carry heavy loads over long spans while using wood economically
  • Manufactured to resist twisting, bowing and shrinking

    Labor Savings
  • Light weight speeds installation
  • Trimmable on the job site— no special tools are required
  • Pre-punched knockouts for wiring
  • LVL flanges are easily nailed, unlike some alternative materials.
  • Teknisk specifikation
    • Unik ref.redbuilt-0001
    • ProduktfamiljConstruction
    • ProduktgruppWood I Joists
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2010-08-17
    • Edition nummer2
    Relaterad
    • HuvudmaterialTrä
    • Sekundärt materialOSB Wood
    • Designad iUSA
    • Tillverkad iUSA
    Klassificering
    • BIMobjektkategoriByggnadsmaterial - Trä
    • UNSPSC namnWood joists
    • UNSPSC kod30103607
    • Uniclass 2015 kodPr_20_85_90_81
    • Uniclass 2015 beskrivningSoftwood trusses
    • CSI MasterFormat 2014 Kod06 17 33
    • CSI MasterFormat 2014 TitelWood I-Joists
    • OmniClass nummer23-13 35 19 15 17
    • OmniClass TitelEngineered Wood Products

    Region tillgänglighet

    Nordamerika
    Kanada
    USA