Renogy RNG-300D-G1 300 Watt 24 Volt Monocrystalline Solar Panel
Renogy

Renogy RNG-300D-G1 300 Watt 24 Volt Monocrystalline Solar Panel

  • Reliable EL tested solar modules; no hot-spot heating . Authorized UL 1703 photovoltaic modules and panels. PERC Solar Cells, Black frame solar panel
  • Capable of withstanding high winds, up to 2400 Pa, and snow loads of 5400 Pa. Corrosion-resistant aluminum frame for extended outdoor use. Anti-reflective, high transparency, low iron-tempered glass with enhanced stiffness and impact resistance. IP67 rated junction box provides complete protection against environmental particles and low-pressure water jets
  • Versatile and can be used for many different applications, even work sheds, garages, or camps. Ideal for residential and commercial rooftop systems. Ground mount compatible. Compatible with on-grid and off-grid inverters
  • 25-year power output: 5 year/95% efficiency rate, 10 year/90% efficiency rate, 25-year/80% efficiency rate. 10-year material and workmanship

As Featured on Amazon.com

Specifikation
  • SPECIFICATIONS

    Max Power at STC: 300W

    Open Circuit Voltage: 38.80V

    Short Circuit Current: 9.71A

    Opitmum Operating Voltage: 32.20V

    Optimum Operating Current: 9.32A

    Operating Temperature: -40C to +90C

    Dimensions: 64.57x39.06x1.57 in (1640x992x40mm)

    Weight: 41.3 lbs (18.7 kg)

Teknisk specifikation
  • Unik ref.Renogy-RNG-300D-G1-300-Watt-24-Volt-Monocrystalline-Solar-Panel
  • ProduktfamiljSolar
  • ProduktgruppSolar Panel
  • TypDokumentation (info)
  • Publiceringsdatum2019-02-10
  • Edition nummer1
Relaterad
  • HuvudmaterialAnnat
  • Sekundärt materialAluminium
  • Designad iUSA
Klassificering
  • BIMobject-kategoriElektricitet - Solpaneler
  • UNSPSC namnSolar generators
  • UNSPSC kod26111607
  • CSI MasterFormat 2014 Kod48 14 13
  • CSI MasterFormat 2014 TitelSolar Energy Collectors
  • OmniClass nummer23-19 25 11 19 15
  • OmniClass TitelSolar Panels

Region tillgänglighet

Nordamerika
USA