Insulation panel BIOKLIMA PANEL (Density - 200 kg/m³)

Insulation panel BIOKLIMA PANEL (Density - 200 kg/m³)

BIOKLIMA is a high-density wood fiber insulation panel with excellent thermal and acoustic insulation properties and breathability. We emphasize that its high density contributes to better thermal insulation performance during hot periods. It provides excellent protection against wind and noise and is compatible with breathable insulation systems. Additionally, thanks to its rigid structure, it can be easily plastered. Its mechanical strength makes it suitable for application on surfaces subject to high stress, such as walls, floors, roofs, ceilings, insulation systems, cavities, and frame structures.

Bioklima panel is officially approved by the laboratory of Mapei for the compatibility with glues and plasters MAPETHERM AR1, MAPETHERM AR1 GG e MAPETHERM AR1 MAXI.

Teknisk specifikation
  • Unik ref.bioklima-panel-density-200-kg-m
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2025-06-12
  • Edition nummer1
Relaterad
  • Designad iItalien
  • Tillverkad iItalien
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Isolering

Region tillgänglighet

Europa
Cypern
Frankrike
Italien
Kroatien
Malta
Montenegro
Portugal
Spanien