Angled Standing Seam Facade (430 mm, vertical, prePATINA blue-grey)
Angled Standing Seam Facade (430 mm, vertical, prePATINA blue-grey)
    RHEINZINK

    Angled Standing Seam Facade (430 mm, vertical, prePATINA blue-grey)

    The angled standing seam is formed similar to the double standing seam except the final fold is turned parallel to the cladding surface. The resulting 12 mm wide seam creates a strong line definition. The standard panel width is 430 mm, the height of the seam is approx. 25 mm. The minimum roof pitch is 25° (47%) or 35° (70%) for areas with high snow loads, a fully supporting substrate is required. Special shapes such as convex and concave curves or tapered panels can be produced without any problem.
    Teknisk specifikation
    • Unik ref.RZK010003
    • ProduktfamiljZinc cladding
    • ProduktgruppAngled Standing Seam Facade (430 mm, vertical, prePATINA blue-grey)
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2019-03-01
    • Edition nummer1
    Relaterad
    • HuvudmaterialZink
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak

    Region tillgänglighet

    Europa
    Tyskland