Reveal Panel Facade (250 mm, prePATINA blue-grey)
RHEINZINK

Reveal Panel Facade (250 mm, prePATINA blue-grey)

The RHEINZINK-Reveal Panel is a prefabricated façade profile with a depth of 25 mm. The panels are connected to one another in the longitudinal direction by insertion into the groove and are fastened on one side in the groove area in a concealed manner. The special advantage of the reveal panel is the free choice of its widths between 200 mm and 333 mm and the variable joint widths from 0 mm to 30 mm. Combined with the versatility of the vertical and diagonal installation direction and panel lengths of up to 4 m, the reveal panel offers various design options for the façade.
Teknisk specifikation
  • Unik ref.RZK010016
  • ProduktfamiljZinc cladding
  • ProduktgruppReveal Panel Facade (250 mm, prePATINA blue-grey)
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-03-01
  • Edition nummer1
Relaterad
  • HuvudmaterialZink
Klassificering
  • BIMobject-kategoriKonstruktion - Tak

Region tillgänglighet

Europa
Tyskland