Horizontal Panel Facade (250 mm, prePATINA graphite-grey)
RHEINZINK

Horizontal Panel Facade (250 mm, prePATINA graphite-grey)

The RHEINZINK-Horizontal Panel is a prefabricated façade profile with a depth of 25 mm which is fixed indirectly and concealed by means of a cast aluminum fixing clip. This zero-stress type of fastening allows for panel lengths of up to 6 m. The cover width can be selected freely between 200 mm and 333 mm, the shadow gap is fixed with 20 mm. The panels are assembled from the bottom to the top. The system is only suitable for horizontal installation.
Teknisk specifikation
  • Unik ref.RZK010042
  • ProduktfamiljZinc cladding
  • ProduktgruppHorizontal Panel Facade (250 mm, prePATINA graphite-grey)
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-03-01
  • Edition nummer1
  • Höjd (mm)25
Relaterad
  • HuvudmaterialZink
Klassificering
  • BIMobject-kategoriKonstruktion - Tak

Region tillgänglighet

Europa
Tyskland