Rich Solar 100 Watt 12 Volt Flexible Monocrystalline Solar Panel

Rich Solar 100 Watt 12 Volt Flexible Monocrystalline Solar Panel

Features

  • RICH SOLAR 100 Watt Flexible Solar Panel Powered by SUNPOWER
  • SUNPOWER cells
  • 12V off-grid solar panel
  • Lightweight: 4.4 lb / 2 kg
  • Thickness: 1/8 in / 3 mm
  • Flexing up to 30 degrees
  • Stainless steel grommets in the panel, easy and low cost installation
  • 25 year limited power output warranty

As Featured on Amazon.com

Specifikation
  • Specifications

    • Maximum Power(Pmax): 100W
    • Maximum Power Voltage(Vmp): 16.1V
    • Maximum Power Current(Imp): 6.21A
    • Open Circuit Voltage(Voc): 19.6V
    • Short Circuit Current(Isc): 6.77A
    • Maximum System Voltage(Vmax): 600V DC
    • Maximum Series Fuse Rating(A): 10A
    • Weight: 4.4 lb (2 kg)
    • Dimensions: 44.5 x 21.3 x 0.1 in
Teknisk specifikation
  • Unik ref.Rich-Solar-100-Watt-12-Volt-Flexible-Monocrystalline-Solar-Panel
  • ProduktfamiljSolar
  • ProduktgruppSolar Panel
  • TypDokumentation (info)
  • Publiceringsdatum2019-02-10
  • Edition nummer1
Relaterad
  • HuvudmaterialAnnat
  • Designad iUSA
Klassificering
  • BIMobject-kategoriElektricitet - Solpaneler
  • UNSPSC namnPower sources
  • UNSPSC kod2610
  • CSI MasterFormat 2014 Kod48 14 13
  • CSI MasterFormat 2014 TitelSolar Energy Collectors
  • OmniClass nummer23-19 25 11 19 15
  • OmniClass TitelSolar Panels

Region tillgänglighet

Nordamerika
USA