Rich Solar 100 Watt 12 Volt Polycrystalline Solar Panel

Rich Solar 100 Watt 12 Volt Polycrystalline Solar Panel

Features

  • 12V off-grid solar panel.
  • 0~+5W guaranteed positive power output.
  • IP 65 or IP 67 rated.
  • Built with strong tempered glass and aluminum frame.
  • Certified to withstand challenging environmental conditions.
  • Excellent low light performance on cloudy days, mornings and evenings.

As Featured on Amazon.com

Specifikation
  • Specifications

    • Maximum Power(Pmax): 100W
    • Maximum Power Voltage(Vmp): 18.2V
    • Maximum Power Current(Imp): 5.49A
    • Open Circuit Voltage(Voc): 22.1V
    • Short Circuit Current(Isc): 5.86A
    • Maximum System Voltage(Vmax): 600V DC
    • Weight: 16.5 lbs
    • Dimensions: 39.6 x 26.2 x 1.4 in
Teknisk specifikation
  • Unik ref.Rich-Solar-100-Watt-12-Volt-Polycrystalline-Solar-Panel
  • ProduktfamiljSolar
  • ProduktgruppSolar Panel
  • TypDokumentation (info)
  • Publiceringsdatum2019-02-10
  • Edition nummer1
Relaterad
  • HuvudmaterialAnnat
  • Designad iUSA
Klassificering
  • BIMobject-kategoriElektricitet - Solpaneler
  • UNSPSC namnPower sources
  • UNSPSC kod2610
  • CSI MasterFormat 2014 Kod48 14 13
  • CSI MasterFormat 2014 TitelSolar Energy Collectors
  • OmniClass nummer23-19 25 11 19 15
  • OmniClass TitelSolar Panels

Region tillgänglighet

Nordamerika
USA