Rich Solar 180 Watt 12V Monocrystalline Solar Panel

Rich Solar 180 Watt 12V Monocrystalline Solar Panel

Features

  • 5 buss bar solar cell configuration
  • Lightweight anodized aluminum frame
  • High Transmission, AR (anti-reflective) Coated Tempered Glass
  • Plug and play junction box
  • Industry standard quick connect cables (MC4) work in series or in parallel
  • Certified to withstand challenging environmental conditions
  • Excellent low light performance on cloudy days, mornings and evenings

As Featured on Amazon.com

Specifikation
  • Specifications

    • Maximum Power(Pmax): 180W
    • Maximum Power Voltage(Vmp): 19.6V
    • Maximum Power Current(Imp): 9.18A
    • Open Circuit Voltage(Voc): 24.1V
    • Short Circuit Current(Isc): 9.53A
    • Maximum System Voltage(Vmax): 1000VDC
    • Temperature Range: -40°C ~ 90°C
    • Max Series Fuse Rating: 15A
    • Weight: 26.5 lbs
    • Dimensions: 58.7 x 26.8 x 1.4 in
Teknisk specifikation
  • Unik ref.Rich-Solar-180-Watt-12V-Monocrystalline-Solar-Panel
  • ProduktfamiljSolar
  • ProduktgruppSolar Panel
  • TypDokumentation (info)
  • Publiceringsdatum2019-02-10
  • Edition nummer1
Relaterad
  • HuvudmaterialAnnat
  • Designad iUSA
Klassificering
  • BIMobject-kategoriElektricitet - Solpaneler
  • UNSPSC namnPower sources
  • UNSPSC kod2610
  • CSI MasterFormat 2014 Kod48 14 13
  • CSI MasterFormat 2014 TitelSolar Energy Collectors
  • OmniClass nummer23-19 25 11 19 15
  • OmniClass TitelSolar Panels

Region tillgänglighet

Nordamerika
USA