Robern PLM2030WB PL Series Flat Beveled Mirrored Door
Robern

Robern PLM2030WB PL Series Flat Beveled Mirrored Door

  • 1/2-Inch Beveled Mirrored Door; Recess or surface mount.
  • Modular components can be joined horizontally and vertically offering unlimited storage-cabinets space.
  • Features: Patented concealed surface mounting system; 3 way adjustable concealed hinge system; SAFESEAL Gasket frame; Rust free anodized aluminum construction; Concealed finger pull-door edge; 4-Inch interior depth.
  • Includes: Mirrored doors and interior; Adjustable glass shelves; Left or right swinging doors.
  • Rough-in size: 18-1/2-Inch W by 29-1/4-Inch H.
  • Ganging kits, side kits, Silver Swing-Out Magnifying Mirror, and Safety-Lock Box are sold separately.

As Featured on Amazon.com

Specifikation
  • Technical Details

    Part Number: PLM2030WB
    Item Weight: 35 pounds
    Product Dimensions: 24.2 x 36 x 24.2 inches
    Color: White Interior
    Style: Beveled Glass / Frame
    Finish: White
    Material: Frameless
    Shape: Rectangle
    Item Package Quantity: 1
    Accessory Connection Type: 3
    Plug Profile: recessed and surface-mount

Teknisk specifikation
  • Unik ref.Robern-PLM2030WB-PL-Series-Flat-Beveled-Mirrored-Door
  • ProduktfamiljCabinet
  • ProduktgruppMedicine Cabinet
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-02-27
  • Edition nummer1
Relaterad
  • HuvudmaterialAluminium
  • Designad iUSA
Klassificering
  • BIMobject-kategoriSanitet - Badrumstillbehör
  • UNSPSC namnCabinets
  • UNSPSC kod30161801
  • CSI MasterFormat 2014 Kod10 28 16.13
  • CSI MasterFormat 2014 TitelResidential Bath Accessories
  • OmniClass nummer23-25 53 11 13 11
  • OmniClass TitelMedicine Cabinets

Region tillgänglighet

Nordamerika
USA