Robern PLM2440WRE PL Series Right-Side Flat Mirror Medicine Cabinet with Outlet
Robern

Robern PLM2440WRE PL Series Right-Side Flat Mirror Medicine Cabinet with Outlet

  • Concealed finger-pull door edge, Door opening angle 170° and Non-handed cabinet can be installed with left or right opening.
  • Mirrored door and interior with 3 adjustable glass shelves.
  • Side kits required for surface mount installation. Recessed cabinets project only 7/8" from wall, must be recessed no less than 3-3/4" deep.
  • Outlet shelf with one 15A 110VAC duplex outlet; Electrical components are ETL listed.
  • Modular components can be joined horizontally and vertically for virtually unlimited storage.

As Featured on Amazon.com

Specifikation
  • Technical Details

    Part Number: CB-PLM2440WRE
    Item Weight: 60.8 pounds
    Product Dimensions: 23.2 x 3.8 x 39.5 inches
    Color: White
    Finish: White
    Material: Aluminum
    Shape: Rectangle
    Power Source: AC
    Voltage: 110 volts
    Amperage Capacity: 15 A
    Item Package Quantity: 1
    Plug Profile: recessed and surface-mount

Teknisk specifikation
  • Unik ref.Robern-PLM2440WRE-Pl-Series-Right-Side-Flat-Mirror-Medicine-Cabinet-with-Outlet
  • ProduktfamiljCabinet
  • ProduktgruppMedicine Cabinet
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-02-27
  • Edition nummer1
Relaterad
  • HuvudmaterialAluminium
  • Designad iUSA
Klassificering
  • BIMobject-kategoriSanitet - Badrumstillbehör
  • UNSPSC namnCabinets
  • UNSPSC kod30161801
  • CSI MasterFormat 2014 Kod10 28 16.13
  • CSI MasterFormat 2014 TitelResidential Bath Accessories
  • OmniClass nummer23-25 53 11 13 11
  • OmniClass TitelMedicine Cabinets

Region tillgänglighet

Nordamerika
USA