Genom att använda våra tjänster godkänner du att vi använder cookies här !

Godta
;

ARDOSIA - PT ARDOSIA GRAFITE MT 61X61

Unique ref.: FOS01AK10
Tillverkare: Roca
Produktfamilj: WALL TILE
Produktgrupp: ARDOSIA
Bredd (mm): 610
Höjd (mm): 10
Djup (mm): 610
Datum för publicering: 2019-11-06
Versionsnummer: 1
Typ: Byggmaterial
Ladda ned (4)

Ardosia has been known for centuries as a slate for its use on blackboards and later on roofs of medieval castles, until it gained floors and walls. It is a material of great versatility and source of inspiration for the Ardosia Series, which reproduces all the variation of veins and textures characteristic of natural stone. In shades of black, it's ideal for indoors or outdoors, including for pool decks. With rustic beauty, it's a great alternative to sober and timeless spaces.


Huvudmaterial: Ceramics
Sekundärt material:
Designad i: Brazil
Tillverkad i: Brazil

BIMobject kategori: Golv - Kakel
IFC-klassifikation: Floor
UNSPSC-namn: Ceramic tiles or flagstones
UNSPSC-kod: 30131704
Uniclass 1.4 Kod: L5331
Uniclass 1.4 Beskrivning: Floor tiles
Uniclass 2.0 Kod: PR-92-96
Uniclass 2.0 Beskrivning: Wall And Floor Tiles
Uniclass 2015 Kod: Pr_35_93_96_63
Uniclass 2015 Beskrivning: Porcelain tiles
NBS Reference Kod: 92-96
NBS Reference Beskrivning: Wall And Floor Tiles
OmniClass-nummer: 23-15 17 13 13 13
OmniClass-rubrik: Ceramic Tile Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
Den här produkten är tillgänglig i:
Africa
  • Angola
  • Kenya
  • Liberia
  • Mozambique
  • Nigeria
  • São Tomé and Príncipe
  • South Africa
Middle East
  • Lebanon
North America
  • Aruba
  • Barbados
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Haiti
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Saint Vincent and the Grenadines
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Uruguay
  • Venezuela

BIMobject®