Smoke Damper SD36 - Class II, V-Groove Blade
Ruskin

Smoke Damper SD36 - Class II, V-Groove Blade

The SD36 is a UL555S Classified Leakage Class II smoke damper. It features:
  • UL555S Class II.
  • Rated to 2,000 fpm and 4" w.g.
  • With factory furnished actuator, provides fail-safe operation (the damper automatically goes to the desired fail-safe position when fire interrupts power.)
  • Available with factory furnished sleeves.
  • Galvanized steel construction
.
Teknisk specifikation
  • Unik ref.rd-00317-017
  • ProduktfamiljSmoke Dampers
  • ProduktgruppSmoke Dampers
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2009-09-09
  • Edition nummer1
Klassificering
  • BIMobject-kategoriBrandskyddsprodukter - Rökventilation

Region tillgänglighet

Nordamerika
USA