FSD35SS 1-1/2 hr V-Groove Blade Combination Fire/Smoke Damper
Ruskin

FSD35SS 1-1/2 hr V-Groove Blade Combination Fire/Smoke Damper

The FSD35SS Combination Fire/Smoke Damper is both UL555 and UL555S Classified.  It is rated as a 1 1/2 hour fire damper and a Leakage Class III Smoke Damper.It features:
  • Triple vee grove blades.
  • Rated to 2,000 fpm and 4"w.g.
  • UL approval for dual directional airflow.
  • Failsafe design, which enables the damper to automatically assume the desired position when fire or smoke (if smoke detector is present) interrupts operational power.
  • Controlled closure in not less than 3 seconds and no more than 15 seconds to prevent HVAC and duct damage.
  • Automatic remote reset after test, smoke detection or power failure conditions.
  • Stainless steel construction
.
Teknisk specifikation
  • Unik ref.rd-00317-055
  • ProduktfamiljSmoke Dampers
  • ProduktgruppCombination Fire/Smoke Dampers
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2009-09-09
  • Edition nummer1
Klassificering
  • BIMobject-kategoriBrandskyddsprodukter - Rökventilation

Region tillgänglighet

Nordamerika
USA