FSD60C UL Classified 1 hr. Class I, Airfoil Blade, Corridor Damper
Ruskin

FSD60C UL Classified 1 hr. Class I, Airfoil Blade, Corridor Damper

The FSD60C is a tunnel corrdior fire/smoke damper with UL555 Classification as a 1 hour rated fire damper and a Leakage Class I UL555S Smoke Damper. It features:
  • 1 hour rating.
  • EFL or PFL heat-actuated devices that permit closed closure through the actuator and are automatic remote resettable after test, smoke detection, or power failure conditions.
  • Galvanized steel construction
.
Teknisk specifikation
  • Unik ref.rd-00317-074
  • ProduktfamiljSmoke Dampers
  • ProduktgruppCorridor Dampers
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2009-09-09
  • Edition nummer1
Klassificering
  • BIMobject-kategoriBrandskyddsprodukter - Rökventilation

Region tillgänglighet

Nordamerika
USA