FSD60-VOW UL Classified 1 1/2 hr. Class I, Vertical Airfol Blade, Out of Wall/Floor
Ruskin

FSD60-VOW UL Classified 1 1/2 hr. Class I, Vertical Airfol Blade, Out of Wall/Floor

The FSD60-VOW is a UL555 Classified Fire Damper and a UL555S Classified Smoke Damper designed for use in "out of wall or concrete floor" through penetration applications. This damper is ideal for shaft exists where pressure drop is of concern. The FSD60-VOW Features:
  • Vertical Airfoil Blades
  • Rated 2,000 fpm and 4" w.g.
  • UL555S Leakage Class I
  • 1 ½ Hour UL555
  • Factory Provided Insulation
  • Mounting Angle One Side
.
Teknisk specifikation
  • Unik ref.rd-00317-083
  • ProduktfamiljSmoke Dampers
  • ProduktgruppCombination Fire/Smoke Dampers
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2009-09-09
  • Edition nummer1
Klassificering
  • BIMobject-kategoriBrandskyddsprodukter - Rökventilation

Region tillgänglighet

Nordamerika
USA