Ruskin Extruded Aluminum Automatic Exhaust Combination Louver-Damper ELBD813
Ruskin Extruded Aluminum Automatic Exhaust Combination Louver-Damper ELBD813
    Ruskin

    Ruskin Extruded Aluminum Automatic Exhaust Combination Louver-Damper ELBD813

    The ELBD813 Automatic Exhaust Dual Combination Damper Louver has 4" deep louver blades, .050" backdraft damper blades and a 45 degree fixed blade angle. It features:

    • 40% Free Area
    • All aluminum construction for low maintenance and high resistance to corrosion.
    • Operable blades that open at .01" w.g. static pressure.
    Teknisk specifikation
    • Unik ref.rd-13
    • ProduktfamiljExterior Louvers and Grilles
    • ProduktgruppCombination Louvers
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2009-09-09
    • Edition nummer1
    Klassificering
    • BIMobject-kategoriDörrar - Spjälgaller

    Region tillgänglighet

    Nordamerika
    USA