EnERVent, Heating And Cooling Energy Recovery Ventilator Outdoor Down Discharge, 600 CFM To 12,000 CFM
Ruskin

EnERVent, Heating And Cooling Energy Recovery Ventilator Outdoor Down Discharge, 600 CFM To 12,000 CFM

Ruskin's EnERVent energy recovery ventilators reduce cooling costs in the summer and heating costs during winter. It includes the latest in sensor and control technology available on the market today. Our standard features are custom for others! Moreover, our customizable features allow you to create ERV's that meet your exact job requirements! EnERVent can be outfitted with DX or CW cooling coils and HW, Pre and Post Electric heating coils. EVT's can also include Ruskin's EAMP integral electronic air measuring probes and wind-driven rain EME louvers providing unparalleled worry-free operation. With coil options, Chilled Water, Hot Water, and Split DX.
Teknisk specifikation
  • Unik ref.ruskin-evt-19-120
  • ProduktfamiljHeat Exchangers for Ventilation Air
  • ProduktgruppEnERVent
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2010-12-03
  • Edition nummer1
Klassificering
  • BIMobject-kategoriVVS - Värmeåtervinning

Region tillgänglighet

Nordamerika
USA