2200 Series Aluminum Mailboxes-Rack Ladder System-6 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-6 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-6 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-6 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-6 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-6 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-6 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-6 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-6 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-6 Unit High Wall Installation

    2200 Series Aluminum Mailboxes-Rack Ladder System-6 Unit High Wall Installation

    Salsbury 2200 series rack ladder system aluminum mailboxes have 1/4'' thick extruded aluminum doors with a durable powder coated aluminum finish. Each door includes a five (5) pin cylinder cam lock with two (2) keys. The mailbox compartments have open backs (rear covers for a column of rack ladder mailboxes #2251 and for individual rack ladder mailboxes #2252 are available as options upon request) and are constructed of 20 gauge steel. All units have the same outside dimensions. Rack ladder system aluminum mailbox units are designed to be installed between rack ladders (#2200). The rack ladders support five (5) mailbox units to form a column of mailboxes.

    Specifikation
    • Aluminum rack ladder system mailboxes for Private Access

      Keyed versions can be accessed by the U.S.P.S. when installed in rotary mail centers.

      Ideal for colleges, schools, private postal centers, corporate mail centers, military bases, government agencies and many other applications

      All units are 23-1/4" W x 12-1/8" H x 15-1/2" D

      Mailbox units available in 5 different configurations: 12 door unit (#1 doors: 3-1/2" W x 5-1/2" H), 8 door unit (#2 doors: 5-1/2" W x 5-1/2" H), 4 door unit (#3 doors: 10-3/4" W x 5-1/2" H), 2 door unit (#4 doors 10-3/4" W x 11-1/2" H), 1 door unit (#5 door: 22" W x 11-1/2" H)

      Each mailbox door includes a 5 pin cylinder cam lock (with 2 keys)

      Mailbox compartments have open backs

      Drop box with 1 compartment unit has a 16" W x 3/4" H mail slot, 2 compartment units have two 9" W x 3/4" H mail slots

      Drop box units are equipped with a 4" high rear panel

      Drop box and parcel locker units available in 1 door (22" W x 11-1/2" H) or 2 door (10-3/4" W x 11-1/2" H) configurations

      Parcel locker units are fit with a 2 key security system that allow tenants a convenient way to receive packages on site

      Parcel locker units include master commercial lock (with 2 keys)

      Parcel locker units are equipped with a hinged rear door

      Compartments are constructed of 20 gauge steel

      Doors are made of 1/4" thick extruded aluminum with a powder coated aluminum finish

      Designed to be installed between rack ladders (order separately)

    Teknisk specifikation
    • Unik ref.2200_Series_Aluminum_Mailboxes_Rack_Ladder_System_6_Unit_High_Wall_Installation
    • ProduktfamiljCommercial Mailboxes for Private Delivery
    • ProduktgruppAluminum Style Mailboxes
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2018-07-15
    • Edition nummer1
    • Höjd (tum)12.12
    • Bredd (tum)23.25
    • Djup (tum)15.5
    Relaterad
    • HuvudmaterialAluminium
    • Designad iUSA
    • Tillverkad iUSA
    Klassificering
    • BIMobjektkategoriMöbler - Brevlådor
    • Uniclass 2015 kodPr_40_70_50
    • Uniclass 2015 beskrivningMail equipment
    • CSI MasterFormat 2014 Kod10 55 23
    • CSI MasterFormat 2014 TitelMail Boxes
    • OmniClass nummer23-19 15 11
    • OmniClass TitelMail Boxes
    • CSI UniFormat II KodE20
    • CSI UniFormat II TitelFURNISHINGS

    Region tillgänglighet

    Nordamerika
    Amerikanska Jungruöarna
    Anguilla
    Antigua och Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Caymanöarna
    Costa Rica
    Curaçao
    Dominica
    Dominikanska republiken
    El Salvador
    Grenada
    Grönland
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Kanada
    Karibiska Nederländerna
    Kuba
    Martinique
    Mexiko
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Christopher och Nevis
    Saint Lucia
    Saint Vincent och Grenadinerna
    Saint-Barthélemy
    Saint-Martin
    Saint-Pierre-et-Miquelon
    Sint Maarten
    Trinidad och Tobago
    Turks och Caicos Islands
    USA