3600 Series Recessed Mounted 4B+ Horizontal Mailboxes-Front Loading-6 Door High Units

3600 Series Recessed Mounted 4B+ Horizontal Mailboxes-Front Loading-6 Door High Units

Made entirely of aluminum, Salsbury 3600 series U.S.P.S. approved standard 4B+ horizontal mailboxes are available in units with standard A doors and larger B doors. Units with standard "A" doors are available in 3, 4 or 5 doors wide and 5, 6 or 7 doors high. Units with larger "B" doors are available in 2 doors wide and 5, 6 or 7 doors high. Each aluminum door includes a five (5) pin cylinder cam lock with two (2) keys and a 2'' W x 5/8'' H clear plastic card holder (card included) to identify the tenant’s name and/or box number. The mailbox compartments are made of sheet aluminum. Custom engraved placards (#3667) are available as an option upon request. Standard 4B+ horizontal mailboxes feature a durable powder coated finish available in three (3) contemporary colors and are ideal for apartments, condominiums, commercial buildings, colleges and schools and many other applications.

Specifikation
  • 4B+ horizontal mailboxes are U.S.P.S. approved for replacement and/or retrofit installations. For new construction, see Salsbury Industries' Cluster Box Units and 4C Horizontal Mailboxes.

    Manufactured by Salsbury Industries to USPS-STD-4B+ Specifications

    Ideal for apartments, condominiums, commercial buildings and residential developments

    Made entirely of aluminum

    Feature a durable powder coated finish available in aluminum, bronze and sandstone

    Available in "A" size doors (6-1/2" W x 5-1/4" H) and larger "B" size doors (13" W x 5-1/4" H)

    Units with standard "A" size doors are available in 3, 4 or 5 doors wide and 5, 6 or 7 doors high

    Units with larger "B" size doors are available in 2 doors wide and 5, 6 or 7 doors high

    Doors include a 5 pin cylinder cam lock (with 2 keys)

    One mailbox opening is required for a master postal lock (installed by the U.S.P.S.) and cannot be used for mail distribution

    Front loading door panel swings on a continuous hinge

    Include factory installed 3/4" W x 1/4" D trim and a solid rear cover

    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Teknisk specifikation
  • Unik ref.3600_Series_Recessed_Mounted_4B_Horizontal_Mailboxes_Front_Loading_6_Door_High_Units
  • ProduktfamiljCommercial Mailboxes for USPS Delivery
  • Produktgrupp4B+ Horizontal Mailboxes
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2018-06-15
  • Edition nummer1
  • Höjd (tum)35.25
  • Djup (tum)16.5
Relaterad
  • HuvudmaterialAluminium
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobjektkategoriMöbler - Brevlådor
  • Uniclass 2015 kodPr_40_70_50
  • Uniclass 2015 beskrivningMail equipment
  • CSI MasterFormat 2014 Kod10 55 23
  • CSI MasterFormat 2014 TitelMail Boxes
  • OmniClass nummer23-19 15 11
  • OmniClass TitelMail Boxes
  • CSI UniFormat II KodE20
  • CSI UniFormat II TitelFURNISHINGS

Region tillgänglighet

Nordamerika
Amerikanska Jungruöarna
Anguilla
Antigua och Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
British Virgin Islands
Caymanöarna
Costa Rica
Curaçao
Dominica
Dominikanska republiken
El Salvador
Grenada
Grönland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Kanada
Karibiska Nederländerna
Kuba
Martinique
Mexiko
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Christopher och Nevis
Saint Lucia
Saint Vincent och Grenadinerna
Saint-Barthélemy
Saint-Martin
Saint-Pierre-et-Miquelon
Sint Maarten
Trinidad och Tobago
Turks och Caicos Islands
USA