3700 Series Recessed Mounted 4C Horizontal Mailboxes - Rear Loading - 10 Door High Units

3700 Series Recessed Mounted 4C Horizontal Mailboxes - Rear Loading - 10 Door High Units

Made of heavy duty aluminum and stainless steel hardware, Salsbury 3700 series recessed mounted 4C horizontal mailboxes and parcel lockers are U.S.P.S. approved and are available with standard MB1 mailbox doors (12-3/4'' W x 3-1/4'' H). Larger MB2, MB3 and MB4 mailbox doors are available for custom units. All pre-numbered mailbox doors include a heavy duty cam lock with a dust/rain shield and three (3) keys. Recessed mounted 4C horizontal mailbox units include factory installed 1'' W x 1/4'' D trim and are available in configurations that are one door wide (single column) and two (2) doors wide (double column). The Salsbury maximum height units (3716D-15) have three (3) fully integrated parcel lockers (2 PL4.5 and 1PL5) and fifteen (15) standard MB1 mailbox doors and meet the U.S.P.S. 4C requirement of one parcel locker for every five (5) tenant compartments. Fully integrated and stand-alone parcel lockers are available in heights ranging from the equivalent of three (3) standard MB1 mailbox doors (PL3 - 10-1/4" high) to six (6) standard MB1 mailbox doors (PL6 - 20-3/4" high). Each unit includes a compartment for outgoing mail collection and is labeled “Outgoing Mail”. The outgoing mail compartment includes a weather protection flap and a 11-3/4'' W x 3/4'' H mail slot. 4C receptacle bins and collection boxes are available in 10 door, 11 door and maximum height units. Designed for indoor or outdoor use, recessed mounted 4C horizontal mailboxes feature a durable powder coated finish available in four (4) contemporary colors.

 

Specifikation
  • 4C horizontal mailboxes are U.S.P.S. Approved
    Manufactured by Salsbury Industries to USPS-STD-4C Specifications
    Ideal for apartments/commercial buildings/residential developments
    Required for new construction/major renovations
    U.S.P.S. standard 4C requires a minimum of 1 parcel locker for every 10 tenant compartments
    Parcel lockers must be a minimum of 15" H to meet the 1:10 ratio. Once this ratio has been met, smaller parcel lockers may be added
    Fully integrated/stand-alone parcel lockers are available in varying sizes: PL3 (10-1/4" H), PL4 (13-3/4" H), PL4.5 (15-1/2" H), PL5 (17-1/4" H) and PL6 (20-3/4" H)
    Feature a durable powder coated finish available in aluminum, bronze, black and sandstone
    Doors include a heavy duty cam lock with a dust/rain shield and 3 keys
    MB1 doors are 13-1/4'' W x 3-1/4'' H, MB2 doors are 13-1/4" W x 6-3/4" H, MB3 doors are 13-1/4" W x 10-1/4" H and MB4 doors are 13-1/4" W x 13-3/4" H
    Available in three (3) MB1 equivalent door high units to fifteen (15) MB1 door high units. The popular maximum high (56-3/4”H) units are also available
    Available in configurations that are 1 door wide (single column) and 2 doors wide (double column)
    Fully integrated/stand-alone parcel lockers are available in 5 MB1 door heights (PL5 - 17-1/4" high) and 6 MB1 door heights (PL6 - 20-3/4" high)
    The front of the outgoing mail compartment / carrier access door is comprised of a fixed panel(s) and there is no U.S.P.S. master lock access door

Teknisk specifikation
  • Unik ref.3700_Series_Recessed_Mounted_4C_Horizontal_Mailboxes_Rear_Loading_10_Door_High_Units
  • ProduktfamiljCommercial Mailboxes for USPS Delivery
  • Produktgrupp4C Recessed Mounted
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-06-26
  • Edition nummer1
  • Höjd (tum)37.5
  • Djup (tum)17
Relaterad
  • HuvudmaterialAluminium
  • Sekundärt materialStål
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobjektkategoriMöbler - Brevlådor
  • Uniclass 2015 kodPr_40_70_50
  • Uniclass 2015 beskrivningMail equipment
  • CSI MasterFormat 2014 Kod10 55 23
  • CSI MasterFormat 2014 TitelMail Boxes
  • OmniClass nummer23-19 15 11
  • OmniClass TitelMail Boxes
  • CSI UniFormat II KodE20
  • CSI UniFormat II TitelFURNISHINGS

Region tillgänglighet

Nordamerika
Amerikanska Jungruöarna
Anguilla
Antigua och Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
British Virgin Islands
Caymanöarna
Costa Rica
Curaçao
Dominica
Dominikanska republiken
El Salvador
Grenada
Grönland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Kanada
Karibiska Nederländerna
Kuba
Martinique
Mexiko
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Christopher och Nevis
Saint Lucia
Saint Vincent och Grenadinerna
Saint-Barthélemy
Saint-Martin
Saint-Pierre-et-Miquelon
Sint Maarten
Trinidad och Tobago
Turks och Caicos Islands
USA