3900 Series Free-Standing 4C Horizontal Mailboxes - 10 Door High Units

3900 Series Free-Standing 4C Horizontal Mailboxes - 10 Door High Units

Made of heavy duty aluminum and stainless steel hardware, Salsbury 3900 series free-standing 4C horizontal mailboxes are accessed from the front through one or two (2) easy opening master door panels. Free-standing 4C horizontal mailboxes include a U.S.P.S. approved 4C horizontal mailbox and matching free-standing enclosure and are available in configurations that are one door wide (single column) and two (2) doors wide (double column). The durable and corrosion resistant units feature a powder coated finish available in four (4) contemporary colors and are designed for indoor and outdoor use. Free-standing 4C mailboxes are available with standard mailbox doors (MB1) that are 12-3/4'' W x 3-1/4'' H. Larger MB2, MB3 and MB4 mailbox doors are available for custom units. All pre-numbered mailbox doors include a heavy duty cam lock with a dust/rain shield and three (3) keys. Each unit includes a compartment for outgoing mail collection and is labeled “Outgoing Mail”. The outgoing mail compartment includes a weather protection flap and an 11-3/4” W x 3/4” H mail slot. Fully integrated and stand-alone parcel lockers are available in heights ranging from the equivalent of three (3) standard MB1 mailbox doors (PL3 - 10-1/4" high) to six (6) standard MB1 mailbox doors (PL6 - 20-3/4" high). The Salsbury maximum height units (3916D-15) have three (3) fully integrated parcel lockers (2 PL4.5 and 1PL5) and fifteen (15) standard MB1 mailbox doors and meet the U.S.P.S. 4C requirement of one parcel locker for every five (5) tenant compartments. 4C receptacle bins and collection boxes are available in 10 door, 11 door and maximum height units. Free-standing 4C horizontal mailboxes provide a convenient means of installing 4C horizontal mailboxes in locations where a wall mounted application is not desired or available.

Specifikation
  • Free-Standing 4C Horizontal Mailboxes include a U.S.P.S. approved 4C horizontal mailbox unit and a matching free-standing enclosure-minor assembly required
    Ideal for apartments/commercial buildings/residential developments
    For indoor/outdoor use
    Constructed of heavy duty aluminum and stainless steel hardware
    Feature a durable powder coated finish available in aluminum/bronze/black/sandstone
    Accessed from the front through 1-2 easy opening master door panels
    Doors include a heavy duty cam lock with a dust/rain shield and 3 keys
    MB1 doors are 3-1/4" H x 13-1/4" W, MB2 doors are 6-3/4" H x 13-1/4" W, MB3 doors are 10-1/4" H x 13-1/4" W and MB4 doors are 13-3/4" H x 13-1/4" W
    Available in five (5) MB1 equivalent door high units to fifteen (15) MB1 equivalent door high units, plus our popular maximum height units (72”H)
    Available in configurations that are 1 door wide (single column) and 2 doors wide (double column)
    Fully integrated and stand-alone parcel lockers are available in varying sizes: PL3 (10-1/4" H), PL4 (13-3/4" H), PL4.5 (15-1/2" H), PL5 (17-1/4" H) and PL6 (20-3/4" H)
    Most units include a compartment for outgoing mail collection and is labeled "Outgoing Mail"
    Outgoing mail compartment / carrier access door includes the U.S.P.S. master lock access door (lock installed by the U.S.P.S.) and cannot be used for mail distribution
    Outgoing mail compartment includes a 10-3/4" W x 3/4" H mail slot and weather protection hood
    ADA height compliant units available

Teknisk specifikation
  • Unik ref.3900_Series_Free_Standing_4C_Horizontal_Mailboxes_10_Door_High_Units
  • ProduktfamiljCommercial Mailboxes for USPS Delivery
  • Produktgrupp4C Free-Standing
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-09-21
  • Edition nummer1
  • Höjd (tum)65.75
  • Djup (tum)19
Relaterad
  • HuvudmaterialAluminium
  • Sekundärt materialStål
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobjektkategoriMöbler - Brevlådor
  • Uniclass 2015 kodPr_40_70_50
  • Uniclass 2015 beskrivningMail equipment
  • CSI MasterFormat 2014 Kod10 55 23
  • CSI MasterFormat 2014 TitelMail Boxes
  • OmniClass nummer23-19 15 11
  • OmniClass TitelMail Boxes
  • CSI UniFormat II KodE20
  • CSI UniFormat II TitelFURNISHINGS

Region tillgänglighet

Nordamerika
Amerikanska Jungruöarna
Anguilla
Antigua och Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
British Virgin Islands
Caymanöarna
Costa Rica
Curaçao
Dominica
Dominikanska republiken
El Salvador
Grenada
Grönland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Kanada
Karibiska Nederländerna
Kuba
Martinique
Mexiko
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Christopher och Nevis
Saint Lucia
Saint Vincent och Grenadinerna
Saint-Barthélemy
Saint-Martin
Saint-Pierre-et-Miquelon
Sint Maarten
Trinidad och Tobago
Turks och Caicos Islands
USA