CT060 - Countertop, Modified Epoxy Resin
SEPS2BIM

CT060 - Countertop, Modified Epoxy Resin

Modified epoxy resin countertop (composition of molded epoxy resins and inert materials) having a low sheen surface finish, standard thickness of 1", and a 4" butt backsplash/curb. Also referred to as a work surface or work top. Available in a choice of colors and depths. Used in lab areas requiring optimum physical and chemical resisting properties.
Teknisk specifikation
  • Unik ref.CT060
  • ProduktfamiljCountertop
  • ProduktgruppModified Epoxy Resin
  • TypKravobjekt
  • Publiceringsdatum2016-01-01
  • Edition nummer1
  • Höjd (mm)130
  • Bredd (mm)300
  • Djup (mm)760
Relaterad
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriKök - Bänkskivor
  • IFC klassificeringInredningselement

Region tillgänglighet

Nordamerika
USA