M0505 - Television, Color, Bedside
SEPS2BIM

M0505 - Television, Color, Bedside

Bedside color television. The small size allows the set to be mounted on a "gravity-free" support arm which permits the patient to position the TV for comfortable viewing. The television includes an earphone jack and an AM/FM radio. Database pricing includes television, support arm, support arm wall mount, remote power supply and remote power supply wall mount. Power supply electrical requirement is approximately 1 amp at 120 V per television.
Teknisk specifikation
  • Unik ref.M0505
  • ProduktfamiljTelevision
  • ProduktgruppTelevision
  • TypKravobjekt
  • Publiceringsdatum2016-01-01
  • Edition nummer1
  • Höjd (mm)460
  • Bredd (mm)460
  • Djup (mm)150
Relaterad
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriElektronik - Projektor
  • IFC klassificeringInredningselement

Region tillgänglighet

Nordamerika
USA