Frame for washbasin, UP traps

Frame for washbasin, UP traps

For installation of washbasins; You can use the hole room under the washbasin; self-supporting powder-coated frame; For deck mounted taps; for floor constructions 0-20cm; Food plate depth for instalation in U-profils UW50 and UW75. 2 elbos tap connectors R1/2" Fastening material
Specifikation
  • Adjustable height from 850 to 1300 mm, width 410 to 500mm; mm, adjustable depth from 170 to 240 mm.
Teknisk specifikation
  • Unik ref.S-BFWT-001
  • Produktfamiljfor drywall construction
  • ProduktgruppFrame for washbasin, UP traps
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-08-12
  • Edition nummer1
  • Höjd (mm)1180
  • Bredd (mm)410
  • Djup (mm)170
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialStål
  • Designad iTyskland
  • Tillverkad iPolen
Klassificering
  • BIMobject-kategoriSanitet - Installationssystem
  • IFC klassificeringSanitetsterminal
  • CSI MasterFormat 2014 Kod10 28 00
  • CSI MasterFormat 2014 TitelToilet, Bath, and Laundry Accessories
  • OmniClass nummer23-31 00 00
  • OmniClass TitelPlumbing Specific Products and Equipment
  • CSI UniFormat II KodD20
  • CSI UniFormat II TitelPLUMBING

Region tillgänglighet

Europa
Österrike
Schweiz
Tyskland