Trueflow Concealed Cistern Bottom Entry Inlet
SIAMP UK

Trueflow Concealed Cistern Bottom Entry Inlet

Concealed cistern for back to wall WC
Specifikation
  • Concealed cistern for back to wall WC. WRAS and NF approved components. Cable flushing, bright chrome dual flush top flushing. 6 litres cistern equipped with a dual flush outlet valve and a quiet fill inlet valve. Water inlet connection on the bottom of the cistern with 1/2" plastic tail. Dimensions height 436 mm, width 260 mm and depth 160 mm. Delivered with fixing and connection accessories.
Teknisk specifikation
  • Unik ref.31-0147-18
  • ProduktfamiljConcealed cisterns
  • ProduktgruppTrueflow
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2021-10-11
  • Edition nummer1
  • Höjd (mm)260
  • Bredd (mm)436
  • Djup (mm)160
Relaterad
  • HuvudmaterialPlast
  • Sekundärt materialPlast
  • Designad iMonaco
  • Tillverkad iTurkiet
  • Vikt netto (kg)2.25
Klassificering
  • BIMobject-kategoriSanitet - Toalettbehållare
  • IFC klassificeringTank
  • Uniclass 2015 kodPr_40_20_93_89
  • Uniclass 2015 beskrivningWC cisterns
  • CSI MasterFormat 2014 Kod10 28 13
  • CSI MasterFormat 2014 TitelToilet Accessories
  • OmniClass nummer23-31 19 00
  • OmniClass TitelToilets
  • CSI UniFormat II KodD2010
  • CSI UniFormat II TitelPlumbing Fixtures

Region tillgänglighet

Europa
Storbritannien