Bi-fold Windows

Bi-fold Windows

  • Windows available in both inswing and outswing configurations
  • SFI Certified and labeled standard Douglas Fir or Ponderosa Pine
  • FSC certified Pine or Fir available upon request
  • Knotty Alder and other species available upon request
  • Up to 8 panels wide (maximum 23' opening)
  • 61 factory exterior powder coated standard clad color options
  • Unlimited custom clad colors
  • Head track powder coated to match clad color (clad units)
  • Head track powder coated bronze for wood units
  • Multitude of glass options available
  • 3 widths of simulite bar, 7/8" 1 5/16" and 2"
  • Ability to mix bar widths
  • 4 simulite profiles, Colonial or Contemporary, 5/8" Putty, 7/8" Atherton (wood exterior only)

Sierra Pacific Bi-fold Windows and Doors glide smoothly to create large openings that transform your living spaces. With panels folding and stacking either to one or both sides of an opening, our Bi-fold products are both functional and aesthetically pleasing. The minimal panel stack widths further enhance the clear opening space.

Teknisk specifikation
  • Unik ref.sierrapacificwindows_bi-fold-windows
  • ProduktfamiljWindows
  • ProduktgruppWindows
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2015-02-19
  • Edition nummer1
Relaterad
  • HuvudmaterialGlas
  • Sekundärt materialTrä
Klassificering
  • BIMobjektkategoriFönster - Vikfönster
  • IFC klassificeringFönster
  • UNSPSC namnWindows
  • UNSPSC kod301716
  • Uniclass 2015 kodEF_25_30
  • Uniclass 2015 beskrivningDoors and windows
  • CSI MasterFormat 2014 Kod08 55 00
  • CSI MasterFormat 2014 TitelPressure-Resistant Windows
  • OmniClass nummer23-17 13 15
  • OmniClass TitelWood Windows
  • CSI UniFormat II KodB2020
  • CSI UniFormat II TitelExterior Windows

Region tillgänglighet

Nordamerika