Signature Bath LPI4730-W-LD Walk-In Whirlpool Bathtub with Left Drain

Signature Bath LPI4730-W-LD Walk-In Whirlpool Bathtub with Left Drain

  • Stainless Steel jets.
  • Factory installed heat stick to maintain water temperature.
  • 2hp water pump.
  • Durable high Luster Acrylic shell - heavily coated with fiberglass resin backing.
  • Ridged Polished stainless Steel support Frame.

As Featured on Amazon.com

Specifikation
  • Technical Details

    Part Number: LPI4730-W-LD
    Item Weight: 155 pounds
    Product Dimensions: 47 x 30 x 38 inches
    Item model number: LPI4730-W-LD
    Size: 47" x 30" x 38"
    Color: White
    Material: Stainless Steel
    Shape: rectangle
    Power Source: AC
    Voltage: 115 volts
    Item Package Quantity: 1
    Included Components: Bath tub

Teknisk specifikation
  • Unik ref.Signature-Bath-LPI4730-W-LD-Walk-In-Whirlpool-Bathtub-with-Left-Drain
  • ProduktfamiljBathtub
  • ProduktgruppWalk-In
  • TypDokumentation (info)
  • Publiceringsdatum2019-02-25
  • Edition nummer1
Relaterad
  • HuvudmaterialAkryl
  • Designad iUSA
Klassificering
  • BIMobject-kategoriSanitet - Bad & Spa
  • UNSPSC namnBathtubs
  • UNSPSC kod30181501
  • CSI MasterFormat 2014 Kod22 41 19
  • CSI MasterFormat 2014 TitelResidential Bathtubs
  • OmniClass nummer23-31 15 00
  • OmniClass TitelBathtubs

Region tillgänglighet

Nordamerika
USA