Signature Bath LPI6030-C-RD Walk-In Air Injection and Whirlpool Bathtub

Signature Bath LPI6030-C-RD Walk-In Air Injection and Whirlpool Bathtub

  • Maximum flow air injectors- stainless.
  • Stainless Steel water jets.
  • Durable high Luster Acrylic shell - heavily coated with fiberglass resin backing.
  • Quiet 1hp heated air blower and 2hp water pump.
  • Ridged Polished stainless Steel support Frame.

As Featured on Amazon.com

Specifikation
  • Technical Details

    Part Number: LPI6030-C-RD
    Item Weight: 170 pounds
    Product Dimensions: 60 x 30 x 38 inches
    Item model number: LPI6030-C-RD
    Size: 60" x 30" x 38"
    Color: White
    Material: Fiberglass Tubs
    Shape: rectangle
    Power Source: AC
    Voltage: 115 volts
    Item Package Quantity: 1
    Usage: Inside
    Included Components: Bath tub

Teknisk specifikation
  • Unik ref.Signature-Bath-LPI6030-C-RD-Walk-In-Air-Injection-and-Whirlpool-Bathtub
  • ProduktfamiljBathtub
  • ProduktgruppWalk-In
  • TypDokumentation (info)
  • Publiceringsdatum2019-02-25
  • Edition nummer1
Relaterad
  • HuvudmaterialAkryl
  • Designad iUSA
Klassificering
  • BIMobject-kategoriSanitet - Bad & Spa
  • UNSPSC namnBathtubs
  • UNSPSC kod30181501
  • CSI MasterFormat 2014 Kod22 41 19
  • CSI MasterFormat 2014 TitelResidential Bathtubs
  • OmniClass nummer23-31 15 00
  • OmniClass TitelBathtubs

Region tillgänglighet

Nordamerika
USA