ETAG 022 - Wet Room Tiling System with Sikalastic®-220 WETAG 022 - Wet Room Tiling System with Sikalastic®-220 WETAG 022 - Wet Room Tiling System with Sikalastic®-220 WETAG 022 - Wet Room Tiling System with Sikalastic®-220 WETAG 022 - Wet Room Tiling System with Sikalastic®-220 W
Se föregående bilder
Se nästkommande bilder
Sika

ETAG 022 - Wet Room Tiling System with Sikalastic®-220 W

The most important thing for wet room projects is to ensure that the area is waterproof to prevent ingress and subsequent water damage, deterioration and microbiological growth within the building fabric. Sika provides a complete integrated system to fulfill the very demanding requirements of these areas.

Applications:

▪ Waterproofing and tiling shower rooms / shower areas / bathrooms
▪ Waterproofing and tiling kitchens / wet rooms 
▪ Walls and normal - high loaded floors in the above rooms  
▪ Public or private areas 
▪ Can be applied over cementitious substrate, drywall or existing tiles

Features:

▪ Full system for waterproofing and tiling
▪ Conforms to ETAG 022:1*
▪ Liquid applied membrane is a ready-to-use dispersion with no mixing required and convenient application by trowel or roller
▪ Waterproofing and crack bridging membrane for substrate cracks up to 0.75 mm (layer thickness > 0.5 mm)
▪ Very low emission

*European Technical Approval Guidelines
Sika offers a full wet room system solution according to ETAG 022 part 1, with the combination of the following products:

▪ Primer: Sikafloor® Primer range (Incl. Sikafloor®-01 Primer, -02 Primer and -03 Primer)
▪ Sealing tape: Sika® SealTape F
▪ Liquid applied membrane: Sikalastic®-220 W
▪ Tile Adhesives: SikaCeram® range (Incl. SikaCeram®-250 StarFix, -260 StarFlex, -270 MultiFlow, -290 StarLight, -295 StarS2 and -355 StarPaste)

Teknisk specifikation
  • Unik ref.sikalastic_220-w
  • ProduktfamiljWaterproofing
  • ProduktgruppAcrylic dispersion
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2018-11-30
  • Edition nummer1
Relaterad
  • HuvudmaterialAkryl
  • Sekundärt materialCementitious
Klassificering
  • BIMobjektkategoriByggnadsmaterial - Kakelplattor
  • IFC klassificeringFloor
  • UNSPSC namnStone or tile flooring
  • UNSPSC kod30161706
  • Uniclass 1.4 kodL5331
  • Uniclass 1.4 beskrivningFloor tiles
  • Uniclass 2.0 kodSS-20-42-32
  • Uniclass 2.0 beskrivningFloor Tiling Systems
  • Uniclass 2015 kodSs_30_42_32
  • Uniclass 2015 beskrivningFloor tiling systems
  • NBS Referens Kod20-42-32
  • NBS ReferensbeskrivningFloor Tiling Systems
  • CSI MasterFormat 2014 Kod09 30 00
  • CSI MasterFormat 2014 TitelTiling
  • OmniClass nummer23-15 17 13 13
  • CSI UniFormat II KodC30
  • CSI UniFormat II TitelINTERIOR FINISHES

Region tillgänglighet

Europe North America Asia Africa Oceania South America
Albanien
Anguilla
Afghanistan
Egypten
Amerikanska Samoaöarna
Argentina
Andorra
Antigua och Barbuda
Bahrain
Algeriet
Australien
Bolivia
Österrike
Aruba
Iran
Angola
Cooköarna
Brasilien
Vitryssland
Barbados
Irak
Benin
Mikronesiens federerade stater
Chile
Belgien
Belize
Israel
Botswana
Fiji
Colombia
Bosnien och Hercegovina
Bermuda
Jordanien
Burkina Faso
Franska Polynesien
Ecuador
Bulgarien
British Virgin Islands
Kuwait
Burundi
Guam
Falklandsöarna (Islas Malvinas)
Kroatien
Kanada
Libanon
Kamerun
Kiribati
Franska Guyana
Cypern
Karibiska Nederländerna
Oman
Kap Verde
Marshallöarna
Guyana
Tjeckien
Caymanöarna
Palestina
Centralafrikanska republiken
Nauru
Paraguay
Danmark
Saint-Martin
Qatar
Tchad
Nya Kaledonien
Peru
Estland
Costa Rica
Saudiarabien
Komorerna
Nya Zeeland
Surinam
Färöarna
Kuba
Syrien
Elfenbenskusten
Niue
Uruguay
Finland
Curaçao
Turkiet
Demokratiska republiken Kongo
Norfolk Island
Venezuela
Frankrike
Dominica
Förenade Arabemiraten
Djibouti
Nordmarianerna
Tyskland
Dominikanska republiken
Yemen
Ekvatorialguinea
Palau
Gibraltar
El Salvador
Armenien
Eritrea
Papua Nya Guinea
Grekland
Grönland
Azerbajdzjan
Etiopien
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Ungern
Guadeloupe
Bhutan
Ghana
Solomon Islands
Island
Guatemala
Brittiska territoriet i Indiska oceanen
Guinea
Östtimor
Irland
Haiti
Brunei
Guinea-Bissau
Tokelauöarna
Isle of Man
Honduras
Kambodja
Kenya
Tonga
Italien
Jamaica
Kina
Lesotho
Tuvalu
Jersey
Martinique
Julöarna
Liberia
United States Minor Outlying Islands
Lettland
Mexiko
Kokosöarna
Libyen
Wallis- och Futunaöarna
Liechtenstein
Montserrat
Georgia
Madagaskar
Vanuatu
Litauen
Nicaragua
Hongkong
Malawi
Luxemburg
Panama
Indien
Mali
Makedonien (FYROM)
Puerto Rico
Indonesien
Mauretanien
Malta
Saint Christopher och Nevis
Japan
Mauritius
Moldavien
Saint Lucia
Kazakstan
Mayotte
Monaco
Saint-Pierre-et-Miquelon
Kyrgyzstan
Marocko
Montenegro
Saint Vincent och Grenadinerna
Laos
Moçambique
Nederländerna
Saint-Barthélemy
Macao
Namibia
Norge
Sint Maarten
Malaysia
Niger
Polen
Bahamas
Maldiverna
Nigeria
Portugal
Trinidad och Tobago
Mongoliet
Kongo
Rumänien
Turks och Caicos Islands
Myanmar (Burma)
Réunion
Ryssland
Amerikanska Jungruöarna
Nepal
Rwanda
San Marino
USA
Nordkorea
Saint Helena
Serbien
Pakistan
São Tomé och Príncipe
Slovakien
Filippinerna
Senegal
Slovenien
Singapore
Seychellerna
Spanien
Sydkorea
Sierra Leone
Svalbard
Sri Lanka
Somalia
Sverige
Taiwan
Sydafrika
Schweiz
Tadzjikistan
Södra Sudan
Ukraina
Thailand
Sudan
Storbritannien
Turkmenistan
Swaziland
Vatikanstaten
Uzbekistan
Tanzania
Åland
Vietnam
Gambia
Togo
Tunisien
Jamhuri ya Uganda
Västsahara
Zambia
Zimbabwe