Siniat Ceiling - Fire protection for CLT floors - 60'
Siniat Ceiling - Fire protection for CLT floors - 60'
Siniat Ceiling - Fire protection for CLT floors - 60'

    Siniat Ceiling - Fire protection for CLT floors - 60'

    Ceiling consisting of PREGY plasterboard screwed onto a metal frame fixed to the supporting structure with PREGYMETAL hangers. Choice of the framework and hangers according to the span to be spanned, the number of plasterboards and the type of support.

    Specifikation
    • Modulation of the fire resistance of the support according to the composition of the ceiling, choice of the framework and hangers according to the span to be crossed, the number of plasterboards and the type of support.

    Teknisk specifikation
    • Unik ref.FR_CL_2BA18_CLT_REI60
    • ProduktfamiljWood Construction
    • ProduktgruppWood Construction Systems
    • TypMontering (flera objekt)
    • Publiceringsdatum2022-06-07
    • Edition nummer1
    Relaterad
    • HuvudmaterialMurbruk
    • Sekundärt materialIsolering
    • Designad iFrankrike
    • Tillverkad iFrankrike
    Klassificering
    • BIMobject-kategoriKonstruktion - Innertak
    • IFC klassificeringTak
    • UNSPSC namnGypsum board
    • UNSPSC kod30161509
    • Uniclass 2015 kodSs_30_25
    • Uniclass 2015 beskrivningCeiling and soffit systems
    • CSI MasterFormat 2014 Kod09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass nummer23-15 19 15 13
    • OmniClass TitelCeiling Panels
    • CSI UniFormat II KodC3030
    • CSI UniFormat II TitelCeiling Finishes

    Region tillgänglighet

    Europa
    Frankrike