Plasterboard Ceiling - SINIAT Prégymétal BA18 mm - REI30
Plasterboard Ceiling - SINIAT Prégymétal BA18 mm - REI30
Plasterboard Ceiling - SINIAT Prégymétal BA18 mm - REI30
Plasterboard Ceiling - SINIAT Prégymétal BA18 mm - REI30
Plasterboard Ceiling - SINIAT Prégymétal BA18 mm - REI30

    Plasterboard Ceiling - SINIAT Prégymétal BA18 mm - REI30

    Ceiling consisting of PREGY plasterboard screwed onto a metal frame fixed to the supporting structure with PREGYMETAL hangers. Choice of the framework and hangers according to the span to be spanned, the number of plasterboards and the type of support.

    Specifikation
    • Homogeneous ceiling with PREGY partitions and linings with a smooth surface, without visible joints and suitable for any type of finish. Flexible bonding technique capable of absorbing the usual deformations or movements of the supporting structure without disturbing the ceiling. Addition of mineral wool mattresses and adjustment of the height of the plenums according to thermal and acoustic constraints. Modulation of the fire resistance of the floors and frames according to the composition of the ceiling.

    Teknisk specifikation
    • Unik ref.FR_CL_BA18_REI30
    • TypMontering (flera objekt)
    • Publiceringsdatum2021-02-27
    • Edition nummer1
    Länkar
    Relaterad
    • HuvudmaterialGips
    • Sekundärt materialIsolering
    • Designad iFrankrike
    • Tillverkad iFrankrike
    Klassificering
    • BIMobject-kategoriKonstruktion - Innertak
    • IFC klassificeringTak
    • UNSPSC namnGypsum board
    • UNSPSC kod30161509
    • Uniclass 2015 kodSs_30_25
    • Uniclass 2015 beskrivningCeiling and soffit systems
    • CSI MasterFormat 2014 Kod09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass nummer23-15 19 15 13
    • OmniClass TitelCeiling Panels
    • CSI UniFormat II KodC3030
    • CSI UniFormat II TitelCeiling Finishes

    Region tillgänglighet

    Europa
    Frankrike