Single lever kitchen mixer Panam Evo Xtreme tube spout by Clever

Single lever kitchen mixer Panam Evo Xtreme tube spout by Clever

Panam Evo Xtreme Sink mixer by Clever.
Specifikation
    • Sink mixer with aerator, swivel tube spout, flexible hoses M10 - 3/8” x 370 mm. 
    • Chroming with high corrosion resistance. 
    • Ø35 mm cartridge. 
    • Aerator class A (9 - 12 l/min)
Teknisk specifikation
  • Unik ref.mm_fregadero_cano_tubo_panam_evo_xtreme
  • ProduktfamiljTaps & Mixers
  • ProduktgruppPanam Evo Xtreme range
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-10-01
  • Edition nummer1
Relaterad
  • HuvudmaterialMässing
  • Sekundärt materialPolyamid
  • Designad iSpanien
  • Tillverkad iSpanien
Klassificering
  • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
  • IFC klassificeringSanitetsterminal
  • UNSPSC namnSinks
  • UNSPSC kod30181504
  • Uniclass 2015 kodPr_40_20_87_84
  • Uniclass 2015 beskrivningSink taps
  • CSI MasterFormat 2014 Kod22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass nummer23-31 11 00
  • OmniClass TitelFaucets
  • CSI UniFormat II KodD2010
  • CSI UniFormat II TitelPlumbing Fixtures

Region tillgänglighet

Europa Afrika
Andorra
Marocko
Portugal
Spanien