Single lever kitchen mixer Panam Evo Xtreme Wall mounted by Clever

Single lever kitchen mixer Panam Evo Xtreme Wall mounted by Clever

Panam Evo Xtreme Wall mounted sink mixer by Clever.
Specifikation
    • Wall mounted single lever sink mixer with aerator, upper swivel tube spout. 
    • Chroming with high corrosion resistance. 
    • Ø35 mm cartridge. 
    • Aerator class A (9 - 12 l/min)
Teknisk specifikation
  • Unik ref.mm_fregadero_mural_panam_evo_xtreme
  • ProduktfamiljTaps & Mixers
  • ProduktgruppKitchen mixers
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-10-01
  • Edition nummer1
Relaterad
  • HuvudmaterialMässing
  • Sekundärt materialPolyamid
  • Designad iSpanien
  • Tillverkad iSpanien
Klassificering
  • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
  • IFC klassificeringSanitetsterminal
  • UNSPSC namnSinks
  • UNSPSC kod30181504
  • Uniclass 2015 kodPr_40_20_87_84
  • Uniclass 2015 beskrivningSink taps
  • CSI MasterFormat 2014 Kod22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass nummer23-31 11 00
  • OmniClass TitelFaucets
  • CSI UniFormat II KodD2010
  • CSI UniFormat II TitelPlumbing Fixtures

Region tillgänglighet

Europa Afrika
Andorra
Marocko
Portugal
Spanien