Performa™, Series 7104, 60" x 29" x 75-3/4" Bath/Shower Unit, Left-Hand Drain

Performa™, Series 7104, 60" x 29" x 75-3/4" Bath/Shower Unit, Left-Hand Drain

Made of solid Vikrell® material, the four piece modular Performa bath/shower is both easy to clean and attractive. Smooth walls and an acrylic towel bar make this one of our most popular units.

  • Designed with a 15" apron
  • Made from solid Vikrell material for strength, durability, and lasting beauty
  • Modular design allows it to be moved around corners and through doorways with ease
  • Caulk is required in both vertical and horizontal wall seams to finish installation
  • Durable high-gloss finish provides a smooth, shiny surface that is easy to clean
  • Acrylic towel bar included on back wall
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Teknisk specifikation
  • Unik ref.sterling-71040110
  • ProduktfamiljBath/Shower Units
  • ProduktgruppPerforma
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2018-04-01
  • Edition nummer1
  • Höjd (tum)76.25
  • Bredd (tum)60
  • Djup (tum)30
Relaterad
  • HuvudmaterialFiberglas
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriSanitet - Bad & Spa
  • Uniclass 2015 kodPr_40_20_06_08
  • Uniclass 2015 beskrivningBaths
  • CSI MasterFormat 2014 Kod22 41 19
  • CSI MasterFormat 2014 TitelResidential Bathtubs
  • OmniClass nummer23-31 15 00
  • OmniClass TitelBathtubs

Region tillgänglighet

Nordamerika
USA