Accord® Smooth Series 7124, 60" x 30" x 72" Bath/Shower

Accord® Smooth Series 7124, 60" x 30" x 72" Bath/Shower

Made of solid Vikrell® material, the Accord® series offers a sleek, seamless appearance, the four piece modular design with caukless seams allows for easy installation. Ample, out of the way shelving, provides plenty storage and bathing room.

  • 15" from floor to top of apron
  • Made from solid Vikrell® material for strength, durability, and lasting beauty
  • Modular design allows for easy installation during any phase of construction
  • High-gloss finish provides a smooth, shiny surface that is easy to clean
  • Four integrated and recessed corner shelves for generous storage space
  • No caulking required in the seams
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Teknisk specifikation
  • Unik ref.sterling-71240120
  • ProduktfamiljBath/Shower Units
  • ProduktgruppAccord
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-01-25
  • Edition nummer1
Klassificering
  • BIMobject-kategoriSanitet - Bad & Spa

Region tillgänglighet

Nordamerika
USA