Flush Valve, VENUS 3002 R, SKU: 420241

Flush Valve, VENUS 3002 R, SKU: 420241

Flush valve for toilets

Exposed electronic flush valve for toilet operated by IR sensor. Includes a manual override flush activator button, integral flow regulator, in line filter, high pressure vaccuum breaker and adjustable tailpiece. Flushing duration and other settings are adjustable by remote control.

Advantages:

  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross-contamination
  • 100 % brass chrome-plated body
  • Sensor settings adjustable by remote control
  • Easy installation
Specifikation
  • Installation: Exposed
    Operating pressure: 1.0 – 8.0 bar
    Power source: 9V Lithium battery
    Accessories: Stern remote control
Teknisk specifikation
  • Unik ref.venus-3002-r
  • ProduktfamiljFlush Valves
  • ProduktgruppVenus 3002
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2022-05-26
  • Edition nummer1
Relaterad
  • Designad iIsrael
  • Tillverkad iIsrael
Klassificering
  • BIMobject-kategoriRörläggning - Ventiler
  • IFC klassificeringSanitetsterminal
  • UNSPSC namnPlumbing fixtures
  • UNSPSC kod3018
  • Uniclass 2015 kodPr_40_20_93_91
  • Uniclass 2015 beskrivningWC flushing valves
  • CSI MasterFormat 2014 Kod22 42 43
  • CSI MasterFormat 2014 TitelFlushometers
  • OmniClass nummer23-31 00 00
  • OmniClass TitelPlumbing Specific Products and Equipment
  • CSI UniFormat II KodD2010
  • CSI UniFormat II TitelPlumbing Fixtures

Region tillgänglighet

Nordamerika
Amerikanska Jungruöarna
Anguilla
Antigua och Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
British Virgin Islands
Caymanöarna
Costa Rica
Curaçao
Dominica
Dominikanska republiken
El Salvador
Grenada
Grönland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Kanada
Karibiska Nederländerna
Kuba
Martinique
Mexiko
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Christopher och Nevis
Saint Lucia
Saint Vincent och Grenadinerna
Saint-Barthélemy
Saint-Martin
Saint-Pierre-et-Miquelon
Sint Maarten
Trinidad och Tobago
Turks och Caicos Islands
USA