STRUGAL CABINET FRONT Folding Doors (Four-Routed-Leaf)
STRUGAL CABINET FRONT Folding Doors (Four-Routed-Leaf)
    Strugal

    STRUGAL CABINET FRONT Folding Doors (Four-Routed-Leaf)

    Cabinet fronts with sliding or hinged doors that can be adapted to your needs. From the doors and windows to the fronts of the cabinets, all the elements can be manufactured in the same color, offering a differentiated and harmonious solution.
    Specifikation
    • • Sliding or hinged opening options • Frames and guides, 85 mm in sliding opening and 70 mm in hinged opening. • Minimalist leaves, with visible section of only 10 mm (sliding opening) and panel, mirror or glass options. • Option of a minimalist handle integrated into hinged opening • Easy to install and screwed to the sub-frame/pre-frame using special polypropylene parts. • 45, 70 and 90 mm flashing, stapled to the frame to facilitate assembly and disassembly and which matches the aesthetics with the interior doors. • There is an option for ejection mechanisms for hinged opening that eliminate handles.
    Teknisk specifikation
    • Unik ref.strugal_cabfront_r4
    • ProduktfamiljSTRUGAL PUERTAS ALUMINIO + PVC
    • ProduktgruppFRENTES DE ARMARIO
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2021-09-29
    • Edition nummer1
    Relaterad
    • HuvudmaterialAluminium
    • Designad iSpanien
    • Tillverkad iSpanien
    Klassificering
    • BIMobject-kategoriDörrar - Annat
    • IFC klassificeringDörr
    • UNSPSC namnDoors
    • UNSPSC kod301715
    • Uniclass 2015 kodEF_25_30
    • Uniclass 2015 beskrivningDoors and windows
    • CSI MasterFormat 2014 Kod08 10 00
    • CSI MasterFormat 2014 TitelDoors and Frames
    • OmniClass nummer23-17 11 00
    • OmniClass TitelDoors
    • CSI UniFormat II KodC1020
    • CSI UniFormat II TitelInterior Doors

    Region tillgänglighet

    Europa Afrika
    Portugal
    Marocko
    Spanien