Suntech Roof Metal Sheet SPU-60-700

Suntech Roof Metal Sheet SPU-60-700

It is a high-efficiency curl with a slope angle of 1 degree or more. The ridge is 60 mm. high and is sprayed with PU Foam, making it so strong that it is known as Steel roof "Giant or Jumbo" is suitable for large roofs such as large factories. Huge Modern Trade Department Store
Teknisk specifikation
  • Unik ref.Suntech_Roof_Metal_Sheet_SPU-60-700
  • ProduktfamiljRoof
  • ProduktgruppMetal Sheet
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2022-03-22
  • Edition nummer1
  • Bredd (mm)700
  • Djup (mm)60
Relaterad
  • HuvudmaterialMetall
  • Tillverkad iThailand
Klassificering
  • BIMobject-kategoriKonstruktion - Tak