Cabinet

Cabinet

Cabinet product family, that includes multiple options for design and functionality.

The cabinet can be used for both kitchen-, bathroom and wardrobe solutions.

Specifikation
  • Cabinet: 16mm chipboard with 80g melamine

    Front: Multiple options for surfaces and design:

    • 16mm chipboard with 120g melamine
    • 16mm MDF,
    • 18mm chipboard with high-pressure laminat
    • 19mm MDF (integrated handle)

    Available in multiple colors either PU- or UV- surface treatment

    Slightly rounded edges for an elegant look.

    • Danish indoor climate certified
    • Registered at Nordic Ecolabel
Teknisk specifikation
  • Unik ref.cabinet-1
  • ProduktfamiljSvane Køkkenet
  • ProduktgruppKitchen
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2022-01-06
  • Edition nummer1
  • Höjd (mm)1952
  • Bredd (mm)600
  • Djup (mm)581
Relaterad
  • Designad iDanmark
  • Tillverkad iDanmark
Klassificering
  • BIMobject-kategoriKök - Köksskåp

Region tillgänglighet

Europa
Danmark