Steel double fire door - double action with transom and sidelight
SVF

Steel double fire door - double action with transom and sidelight

The Acierflam door with lintel pivot adapts to all configurations. While remaining aesthetic, its technical qualities allow optimum fire safety levels. It can be manufactured as single or double acting with an aluminium or stainless steel finish.
Specifikation
    • Opening and frame framework in thermally insulated steel tube
    • Weld and grind assembly
    • The glazing is held in place by clamping between the insulating plates (no beading)
    • Finish casing in aluminium or stainless steel plate, 15/10
Teknisk specifikation
  • Unik ref.acierflam-bp2v-i-l
  • ProduktfamiljPortes coupe-feu vitrées
  • ProduktgruppBP2V
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-08-30
  • Edition nummer1
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialGlas
  • Designad iFrankrike
  • Tillverkad iFrankrike
Klassificering
  • BIMobject-kategoriDörrar - Branddörrar och brandjalusier
  • IFC klassificeringDörr
  • UNSPSC namnDoors
  • UNSPSC kod301715
  • Uniclass 2015 kodPr_30_59_24_28
  • Uniclass 2015 beskrivningFire doorsets
  • CSI MasterFormat 2014 Kod08 11 00
  • CSI MasterFormat 2014 TitelMetal Doors and Frames
  • OmniClass nummer23-17 11 31
  • OmniClass TitelFire Doors
  • CSI UniFormat II KodC1020
  • CSI UniFormat II TitelInterior Doors

Region tillgänglighet

Europa Sydamerika Nordamerika Oceanien Afrika
Frankrike
Franska Guyana
Guadeloupe
Franska Polynesien
Réunion
Martinique