Steel fixed framed partition wall
Steel fixed framed partition wall
Steel fixed framed partition wall
    SVF

    Steel fixed framed partition wall

    The Acierflam partition wall is a simple, robust and reliable choice for maximum light. It can be manufactured to significant heights with an aluminium or stainless steel finish, keeping thin profiles. It can provide the junction of all glazed or solid fireproof doors.
    Specifikation
      • Thermally insulated steel tube
      • Weld and grind assembly
      • The glazing is held in place by clamping between the insulating plates (no beading)
      • Finish casing in aluminium or stainless steel plate, 15/10 thick
    Teknisk specifikation
    • Unik ref.acierflam-cloison-chassis-fixe
    • ProduktfamiljCloisons coupe-feu vitrées
    • ProduktgruppChassis Fixe
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2019-08-30
    • Edition nummer1
    Relaterad
    • HuvudmaterialStål
    • Sekundärt materialGlas
    • Designad iFrankrike
    • Tillverkad iFrankrike
    Klassificering
    • BIMobject-kategoriVäggar - Innerväggar
    • IFC klassificeringBärande vägg
    • Uniclass 2015 kodSs_25_10_30
    • Uniclass 2015 beskrivningFramed partition systems
    • CSI MasterFormat 2014 Kod10 22 00
    • CSI MasterFormat 2014 TitelPartitions
    • OmniClass nummer23-15 11 11
    • OmniClass TitelFixed Partitions
    • CSI UniFormat II KodC1010
    • CSI UniFormat II TitelPartitions

    Region tillgänglighet

    Europa Sydamerika Nordamerika Oceanien Afrika
    Frankrike
    Franska Guyana
    Guadeloupe
    Franska Polynesien
    Réunion
    Martinique