Aluminium double fire door - with sidelight
Aluminium double fire door - with sidelight
    SVF

    Aluminium double fire door - with sidelight

    Specially designed for high traffic zones, Aluprotec doors have a natural place in car parks, airports, schools, apartment buildings, hospitals,... Manufactured to order, they adapt to all configurations and have top of range and discrete accessories.
    Specifikation
      • Aluminium leaf and frame profiles with thermal break thickness 85 or 97 mm
      • Composite filling
      • Assembled by crimping and glueing
      • Aluminium glazing beads adapted to the thickness of the glazing (hinge side or side opposite the hinges)
      • Stainless steel staples to keep the glazing in the rabbet
    Teknisk specifikation
    • Unik ref.aluprotec-bp2v-lm
    • ProduktfamiljPortes coupe-feu vitrées
    • ProduktgruppBP2V
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2019-08-30
    • Edition nummer1
    Relaterad
    • HuvudmaterialAluminium
    • Sekundärt materialGlas
    • Designad iFrankrike
    • Tillverkad iFrankrike
    Klassificering
    • BIMobject-kategoriDörrar - Branddörrar och brandjalusier
    • IFC klassificeringDörr
    • UNSPSC namnDoors
    • UNSPSC kod301715
    • Uniclass 2015 kodPr_30_59_24_28
    • Uniclass 2015 beskrivningFire doorsets
    • CSI MasterFormat 2014 Kod08 11 00
    • CSI MasterFormat 2014 TitelMetal Doors and Frames
    • OmniClass nummer23-17 11 31
    • OmniClass TitelFire Doors
    • CSI UniFormat II KodC1020
    • CSI UniFormat II TitelInterior Doors

    Region tillgänglighet

    Europa Sydamerika Nordamerika Oceanien Afrika
    Frankrike
    Franska Guyana
    Guadeloupe
    Franska Polynesien
    Réunion
    Martinique