B-1436 Complete Stainless Steel Hose Reel System with Stainless Steel Backplate

B-1436 Complete Stainless Steel Hose Reel System with Stainless Steel Backplate

B-1436 Open Stainless Steel Hose Reel with 35' Hose on Stainless Steel Backplate, Blue Spray Valve, Vacuum Breaker, 3/8" NPT Flex Water Connecctor Assembly, 8" c/c Wall Mounted Faucet, Control Valve in Riser
Specifikation
  • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 2.65 GPM @ 60 psi
Teknisk specifikation
  • Unik ref.ts-brass-074
  • ProduktfamiljMixing Faucets
  • ProduktgruppOpen Hose Reel Assembly
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2011-12-01
  • Edition nummer1
  • Höjd (tum)40.12
  • Bredd (tum)26
  • Djup (tum)16.56
Relaterad
  • HuvudmaterialMässing
  • Sekundärt materialKrom
  • Designad iUSA
  • Tillverkad iUSA
  • Vikt netto (lbs)219
Klassificering
  • BIMobject-kategoriSanitet - Badrumskranar och Fixturer

Region tillgänglighet

Nordamerika
USA