Ventilated wall cladding with long slats - Façad'Ligne range
Ventilated wall cladding with long slats - Façad'Ligne range
Ventilated wall cladding with long slats - Façad'Ligne range
Ventilated wall cladding with long slats - Façad'Ligne range
Ventilated wall cladding with long slats - Façad'Ligne range
Ventilated wall cladding with long slats - Façad'Ligne range
Ventilated wall cladding with long slats - Façad'Ligne range
Ventilated wall cladding with long slats - Façad'Ligne range

    Ventilated wall cladding with long slats - Façad'Ligne range

    The Façad’ligne vents range are composed of simple extruded aluminum profiles. They are mainly used as ventilation grids and screens and can be used as brise-soleil. Finally, they are available in 10 different sections.
    Specifikation
    • The Façad’Ligne vents cladding is composed of :
      ››Brackets ;
      ››Blades’ supports;
      ››Blades in Z shape.

      Dimensioning of the brackets is defined after studies.
      Standard blade lengths are 5000 and 6000 mm (other lengths available upon request).

      The fixation system of this vents claddingprovide a simple and quick way to install the elements :
      1) The blades’ supports are delivered preassembled on the support profiles;
      2) The support profiles equipped with the blades’ supports are to be fixed on the facade;
      3) The blades are to be clipped on their supports;
      4) Assembly at the customer’s charge.

      Brise-soleil application upon request (picture of application type below).

    Teknisk specifikation
    • Unik ref.TEL010012
    • ProduktfamiljVents cladding
    • ProduktgruppBardage à ventelles à lames filantes
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2019-11-25
    • Edition nummer1
    Relaterad
    • HuvudmaterialAluminium
    • Sekundärt materialAluminium
    • Designad iFrankrike
    • Tillverkad iFrankrike
    Klassificering
    • BIMobject-kategoriKonstruktion - Persienner, Jalusier

    Region tillgänglighet

    Nordamerika Europa Sydamerika Oceanien Afrika
    Guadeloupe
    Frankrike
    Guyana
    Franska Polynesien
    Mayotte
    Martinique
    Nya Kaledonien
    Réunion
    Saint-Barthélemy
    Wallis- och Futunaöarna
    Saint-Martin
    Saint-Pierre-et-Miquelon